See datasheet for actual packaging/pinout drawings

SAFETI-HSK-RM48


SafeTI™ Hitex Safety Kit - RM48

TI Store Price:

Unit price: $599.00

Texas Instruments SAFETI-HSK-RM48

Ease development of safety-critical applications with the SafeTI™ Hitex Safety Kit.

SafeTI Hitex Safety Kit is a cost effective platform that enables developers to evaluate performance of SafeTI components for use in their designs requiring compliance to functional safety standards such as IEC 61508. The state-of-the art kit provides an example system with capabilities for hardware fault injection, application and run-time profiling of fault diagnostics, and system response monitoring in real-time to help evaluate safety-critical designs. The cost-effective hardware platform allows customers to evaluate the individual TI hardware components, RM48x MCU and TPS65381-Q1 power management IC – with TI’s Hercules SafeTI Diagnostic Library. The kit provides a demo software application and easy to use SafeTI Hercules software framework to help speed development of safety-critical applications using SafeTI components. A host GUI is also included.


Special Notes
Support for the kit is available through Hitex Development tools: http://www.hitex.com/safeti-hsk

Contact tool/software provider for details on establishing suitability for use in IEC 61508 compliant products.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00