See datasheet for actual packaging/pinout drawings


System on Module for Power Line Communication

TI Store Price:

Unit price: $79.00

Texas Instruments SOMPLC-F28PLC83

The SOMPLC-PLC83 is a self-contained Hardware System On Module (SOM) for Power Line Communication, including the Analog Front End and the digital Modem on one single PCB. It is the ideal plug-in tool for developers willing to easily and quickly evaluate the most popular narrowband power line communication standards like PRIME/G3/P1901.2 in their application environment. Granted developers bring up the high voltage coupling, the SOM easily plugs into the application with standard communication ports (UART, SPI, I2C, CAN) via a connector header interface. The SOM Module also plugs into the TI data concentrator reference design and future PLC development tools. Hardware schematics and Gerber files are also available to enable integration into the application PCB.

Related Products

TMDSPLCKIT-V3 - TI store picture

TMDSPLCKIT-V3-C2000 Power Line Modem Developers Kit
Product Number:  TMDSPLCKIT-V3

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00