See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $235.00
 

Adjust your quantity during checkout

TMDSDOCK28M36-H63C2 Concerto Experimenter Kit more details

The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H63C2 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H63C2 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v5 and USB cable.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Related Products

TMDSCNCD28M36 - TI store picture

TMDSCNCD28M36-F28M36 Concerto controlCARD
Product Number:  TMDSCNCD28M36

TMDSDOCKH52C1 - TI store picture

TMDSDOCKH52C1-H52C1 Concerto Experimenter Kit
Product Number:  TMDSDOCKH52C1

TMDSADAP180TO100 - TI store picture

TMDSADAP180TO100-180 to 100 Pin DIMM Adapter
Product Number:  TMDSADAP180TO100

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00