TMDSDOCKH52C1 H52C1 Concerto Experimenter Kit angled board image

TMDSDOCKH52C1

H52C1 Concerto Experimenter Kit

Pricing

Qty Price
+

Features for the TMDSDOCKH52C1

  • F28M35H52C1 microcontroller based controlCARD.
  • Docking station with access to all controlCARD signals
  • No external emulator required
  • Fully powered from USB connection, no external power supply needed
  • Code Composer Studio™ IDE v4 included
  • Full open source software examples and hardware files for download in controlSUITE.
  • Description for the TMDSDOCKH52C1

    The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H52C1 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H52C1 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer StudioTM IDE v4 and USB cable.

    Pricing

    Qty Price
    +