See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

TMDSILPFCKIT-C2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSILPFCKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035.  The 2-Phase interleaved power factor correction kit is intended for designers working on high power AC to DC rectification systems. This kit features full digital control of PFC power stage, and supports 95-260Vrms (AC) input, with a 400VDC / 700W output. Complete documentation of the kit includes schematics and user’s guide, as well as software packages for adaptive current control loops, non-linear voltage control loops, over-voltage protection, soft-start and inrush current limiting. Also included is software to implement input RMS current, voltage, power and frequency measurements.

This board achieves a PF of 0.99 at 200 KHz switching frequency, and a THD of 1.5% at full load.

Calibrated Input power metering results are +/-1% from 10% to 100% load.

Related Products

TMDSHVPSFBKIT - TI store picture

TMDSHVPSFBKIT-HV Phase Shifted Full Bridge Developers Kit
Product Number:  TMDSHVPSFBKIT

TMDSHVRESLLCKIT - TI store picture

TMDSHVRESLLCKIT-HV Resonant LLC Developer’s Kit
Product Number:  TMDSHVRESLLCKIT

TMDSHVBLPFCKIT - TI store picture

TMDSHVBLPFCKIT-HV Bridgeless PFC Developers Kit
Product Number:  TMDSHVBLPFCKIT

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00