See datasheet for actual packaging/pinout drawings

TMDXCNCD28377D


F28377D Delfino controlCARD
Reg. Price: $159.00

TI Store Price:

Unit price: $99.00

Texas Instruments TMDXCNCD28377D

The Delfino F28377D controlCARD from Texas Instruments is an ideal product for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers.  All C2000 controlCARDs are complete board-level modules that utilize a HSEC180 or DIMM100 form factor to provide a low-profile single-board controller solution. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional.

 

The HSEC180 Control Cards require an adapter card - TMDSADAP180TO100 - to be compatible with existing DIMM100 based C2000 Development Kits.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00