See datasheet for actual packaging/pinout drawings


WiLink™ 8 Module 2.4 GHz WiFi + Bluetooth COM8 Kit for Sitara

TI Store Price:

Unit price: $39.79

Adjust your quantity during checkout

Texas Instruments WL1835MODCOM8B more details

TI WiLink™ 8 module family

The WL1835MODCOM8 is one of the two evaluation boards for the TI WiLink 8 combo module family. For designs requiring performance in the 5 GHz band and extended temperature range, see the WL1837MODCOM8I.

The WL1835MODCOM8 Kit for Sitara EVMs easily enables customers to add Wi-Fi® and Bluetooth® (WL183x module only) to embedded applications based on TI's Sitara microprocessors. TI’s WiLink 8 Wi-Fi + Bluetooth modules are pre-certified and offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence (WL183x modules only) in a power-optimized design. Drivers for the Linux and Android high-level operating systems (HLOSs) are available free of charge from TI for the Sitara AM335x microprocessor (Linux and Android version restrictions apply).

Related Products

TMDXEVM3358  - TI store picture

TMDXEVM3358-AM335x Evaluation Module
Product Number:  TMDXEVM3358

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00